Download document () of 20

284279
Model code: XSMSV0608

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, PIFT, main busbar rear, WxD=600x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284279
Model Code
XSMSV0608
EAN
4015082842796
Product Length/Depth
2000 mm
Product Height
60 mm
Product Width
230 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.