Download document () of 20

284730
Model code: Z-FW-MO

Eaton Distribution parts. Restarting device, 24-240V, 2HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
284730
Model Code
Z-FW-MO
EAN
4015082847302
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
35 mm
Product Weight
0.076 kg
Compliances
RoHS conform

Product specifications

Used with
Restarting device - switching module
Accessory for miniature circuit breaker
Accessory
Accessory for residual current circuit breaker
Accessory/spare part type
Restarting device
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Equipment heat dissipation, current-dependent
0 W
Mounting method
Quick attachment with 2 latch positions on top-hat rail IEC/EN 60715
For fitting on right to: Z-FW-LP, Z-FW-LPD
Additional equipment required
Remote release
Terminal protection
Protection against electric shock to A3, ÖVE-EN 6
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Assembly width
2 TE
Enclosure width
80 mm
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
AC
Functions
+ON/OFF/TEST
With auto test for earth leakage function
Remote release
Device fitting
Other
Type
  • Accessory
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Special features
24 V AC/DC - 230 V AC/DC (control voltage for remote testing)
Application
Switchgear for industrial and advanced commercial applications
Mounting width
35 mm
Function selector
ON, OFF/RESET
Rated operational voltage (Ue) - max
230 V
Rated switch current
0 A
Relay output for tripping test
400 VAC
Static heat dissipation, non-current-dependent
5 W
Suitable for current of main contact unit - max
0 A
Terminal capacity (cable)
1.5 mm² (4x)
2.5 mm² (2x)
Terminal capacity (solid wire)
2.5 mm² (2x)
1.5 mm² (4x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.