Download document () of 20

284929
Model code: Z-BEL/R230

Eaton Distribution parts. Single light, 230AC/DC, red, flashing

General specifications

Product Name
Eaton Distribution parts
Catalog Number
284929
Model Code
Z-BEL/R230
EAN
4015082849290
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Electric connection type
Screw connection
Fitted with:
Light source
Equipment heat dissipation, current-dependent
2 W
Bezel color
Other
Lamp socket type
LED
Number of pilot lights
1
Opening diameter
5 mm
Opening height
0 mm
Bezel material
Plastic
Degree of protection
IP40
NEMA Other
Lens color
Red
Voltage type
AC/DC
Width opening
0 mm
Rated operating voltage (Ue) - max
240 V
Rated operating voltage (Ue) - min
110 V
Lens type
Flat
Round

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.