Download document () of 20

285643
Model code: BFZ-OTR-2/48

Eaton xComfort BF LV systems Final Distribution Boards. Surface-mount sheet steel door suitable for use with RMQ, 2/48

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285643
Model Code
BFZ-OTR-2/48
EAN
4015082856434
Product Length/Depth
80 mm
Product Height
425 mm
Product Width
550 mm
Product Weight
2.91 kg
Compliances
RoHS conform

Product specifications

Used with
Doors, sheet steel “RMQ”
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.