Download document () of 20

286106
Model code: BFZ-FP-0+/BL

Eaton xComfort BF LV systems Final Distribution Boards. Front plate blind for 24 Module units per row, 0+ rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
286106
Model Code
BFZ-FP-0+/BL
EAN
4015082861063
Product Length/Depth
35 mm
Product Height
65 mm
Product Width
510 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
Front blanking plate
BF flat DBO
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
550 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.