Download document () of 20

286719
Model code: BP-DS-600/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 600/7

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286719
Model Code
BP-DS-600/7
EAN
4015082867195
Product Length/Depth
38 mm
Product Height
700 mm
Product Width
600 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification