Download document () of 20

288793
Model code: Z-SS-60-ADD/6-81

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Dual adapter, 6-81

General specifications

Product Name
Eaton xEffect SASY 60i MCB adapter
Catalog Number
288793
Model Code
Z-SS-60-ADD/6-81
EAN
4015082887933
Product Length/Depth
182 mm
Product Height
80 mm
Product Width
83 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
Double T profile
12 x 5/10 mm
15 x 5/10 mm
20 x 5/10 mm
25 x 5/10 mm
30 x 5/10 mm
Suitable for 5 and 10 mm busbar and double T thickness.
60 mm system
Busbar dual adapters for modular installation devices
Special features
  • Dual adapter (six 6 mm² connection cables), 2 mounting rails
  • Mounted by latching onto de-energized busbar
Type
  • 60 mm system
  • Busbar dual adapters for modular installation devices
Adapter width
81 mm
Busbar adapter width
81 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
35 A
Number of DIN rails
2
Rail width
30 mm
Voltage rating at AC
690 V AC
Electric connection type
3 conductors AWG 10
Functions
Dual adapter
Busbar dual adapters for modular installation devices
Mounting rail armament
2 mounting rails
Rated operation current (Ie)
35 A
Suitable for
Mounting on flat copper busbars with 60 mm interval between busbar centres
Terminal capacity
6 mm²

Export product specification