Download document () of 20

292467
Model code: BP-MFL-800-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=800mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
292467
Model Code
BP-MFL-800-W
EAN
4015082924676
Product Length/Depth
70 mm
Product Height
120 mm
Product Width
815 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building width
800 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.