Download document () of 20

293493
Model code: BPZ-FS-400/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x400mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293493
Model Code
BPZ-FS-400/1
EAN
4015082934934
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
405 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Front/rear section for base
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP54
IP30
Unit type
Modular system
Suitable for width
400 mm
Application
Plinth
Material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification