Knowledge Search
Download document () of 20

294920
Model code: XSFL1904

Eaton xEnergy Main LV systems LV switchgear. Insulating surround, for HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294920
Model Code
XSFL1904
EAN
4015082949204
Product Length/Depth
35 mm
Product Height
1913 mm
Product Width
351 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Delivery program

Model
Blind plate
Color
Gray

Technical data - mechanical

Mounting position
Other
Material
Metal

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.