Download document () of 20

2D27R
Model code: FUSE-D2 2A F GR 500VAC E27

Eaton Fuse-link, LV, 2 A, AC 500 V, D2, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
2D27R
Model Code
FUSE-D2 2A F GR 500VAC E27
EAN
5027590472494
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
27.92 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
2 A
Fuse size
DII
Breaking capacity
50 kA
Construction size (fuse inserts)
DII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D27R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
2GD27 Pink screw cap gauge piece
Color
Pink
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D2
Construction size
DII
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Super fast (FF)
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification