Download document () of 20

3/8HNZN

Eaton B-Line series strut channel, nuts, all threaded rod, Steel, Hardware, Hex nuts, Electro-plated zinc, 3/8" hex nut

General specifications

Product Name
Eaton B-Line series strut channel, nuts, all threaded rod
Catalog Number
3/8HNZN
UPC
781011424237
Product Length/Depth
0.65 in
Product Height
0.337 in
Product Width
0.562 in
Product Weight
0.016 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Hex nuts

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.