Download document () of 20

3/8X11/2SHHMSZN

Eaton B-Line series slotted hex head machine screw, 1.25" H x 0.375" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slotted hex head machine screw
Catalog Number
3/8X11/2SHHMSZN
UPC
781011417482
Product Height
1.25 in
Product Diameter
0.375 in
Product Weight
0.053 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Slotted hex head machine screws

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.