Knowledge Search
Download document () of 20

3-4917-307A
Model code: DG1-35385FN-C00C

Eaton DG1 Variable frequency drive, 600 V AC, 3-phase, 385 A, 250 kW, IP00, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4917-307A
Model Code
DG1-35385FN-C00C
EAN
4015081941933
Product Length/Depth
561 mm
Product Height
980 mm
Product Width
506 mm
Product Weight
205 kg
Certifications
CUL
IEC/EN 61800-3
EAC
CE
RoHS, ISO 9001
C-Tick
Safety requirements: IEC/EN 61800-5
Specification for general requirements: IEC/EN 61800-2
UkrSEPRO
UL
UL File No.: E134360

Product specifications

Features
Externally accessible fan
Temperature-controlled fan
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
Additional PCB protection
Multi-line graphic display
DC link choke
Internal DC link
IGBT inverter
Control unit
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Operating mode
Torque regulation
Speed control with slip compensation
U/f control
Sensorless vector control (SLV)
Frame size
FS7
Air volume capacity
1400 m³/h
Altitude
Max. 1000 m
Max. 2000 m
Above 1000 m with 1 % derating per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 600 V
432.3 kVA
Apparent power at 690 V
497.2 kVA
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
65 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Rated operational power at 525 V, 50 Hz
250 kW
Rated operational power at 525 V, 50 Hz, 110% overload
250 kW
Rated operational power at 600 V, 50 Hz
315 kW
Rated operational power at 600 V, 50 Hz, 110% overload
315 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
146 W
Switch-on threshold for the braking transistor
1050 VDC
Voltage rating - max
690 VAC
Overvoltage category
III
Communication interface
BACnet MS/TP, built in
PROFIBUS, optional
Modbus RTU, built in
Modbus TCP, built in
Ethernet IP, built in
DeviceNet, optional
SmartWire-DT, optional
CANopen®, optional
Converter type
U converter
Degree of protection
IP00
NEMA Other
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP
Assigned motor current IM at 525 V, 50 Hz, 110% overload
349 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
349 A
Assigned motor current IM at 600 V, 50 Hz, 110% overload
383 A
Assigned motor current IM at 600 V, 50 Hz, 150% overload
383 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
411 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
358 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 690 V, 60 Hz
450 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
500 HP
Braking resistance
2.5 Ω
Equipment heat dissipation, current-dependent Pvid
7570 W
Input current ILN at 110% overload
415 A
Input current ILN at 150% overload
382 A
Mains current distortion
28 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Cable length
50 m, screened, maximum permissible, Motor feeder
C3 ≤ 10 m, Radio interference level, maximum motor cable length
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
98.3 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Mains voltage - max
600 V
Mains voltage - min
525 V
Nominal output current I2N
385 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
224 kW
Output at quadratic load at rated output voltage - max
336 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
600 V
Overload current IL at 110% overload
457.6 A
Overload current IL at 150% overload
577.5 A
Shock resistance
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
UPS drop test (for weights inside the UPS frame)
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
690 V AC, 3-phase
600 V AC, 3-phase
Short-circuit protection rating
700 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
416 A
Rated operational current (Ie) at 150% overload
385 A
Rated operational current for specified heat dissipation (In)
385 A
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.