Download document () of 20

302331
Model code: BPZ-DMV630/1000-400-RH

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting kit Dumeco 630-1000A single, for width 400mm, grey

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302331
Model Code
BPZ-DMV630/1000-400-RH
EAN
9010238156685
Product Length/Depth
50 mm
Product Height
405 mm
Product Width
325 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Other

Export product specification