Download document () of 20
Discontinued

302555
Model code: KLV-SF4M-W-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Media enclosure expansion kit 4-row, form of delivery for projects, super flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302555
Model Code
KLV-SF4M-W-4PR
EAN
9010238162099
Product Length/Depth
65 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
4.52 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)

Product specifications

Used with
Installation distribution boards
Basic device
KLV for projects
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Device holder
Installation instructions
Microperforated mounting plate
WIFI Door/Frame
2x single-way socket outlet
Mounting rail
Cable retainer
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IP30
IK05 (impact resistance)
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
4
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Hollow wall
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.