Download document () of 20

302819
Model code: BPZ-FS-1350/1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, H x W = 100 x 1350 mm, white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
302819
Model Code
BPZ-FS-1350/1-W
EAN
9010238179264
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
1355 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
White
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base front/back
Functions
Additional equipment
Impact strength
Other

Export product specification