Download document () of 20

303010 RTSC NK

Eaton B-Line series Type 3/3R junction boxes, 30" height, 10" length, 30" width, NEMA 3R, Screw cover, RTSC NK enclosure, Surface mounted, Medium single door, No knockout, Embossed thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
303010 RTSC NK
UPC
782051303056
Product Length/Depth
10 in
Product Height
30 in
Product Width
30 in
Product Weight
91.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Rain hood,flanged cover,plated studs and wing nuts
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
12 gauge
Model
RTSC NK enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.