Download document () of 20

303735
Model code: +IZM-KLP-SO-KIRK-1

+IZM-KLP-SO-KIRK-1. Keylock Safe-OFF, KIRK provision

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303735
Model Code
+IZM-KLP-SO-KIRK-1
EAN
9010238192577
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.315 kg
Compliances
RoHS conform
CE Marked

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Type
Accessory
Special features
Kirk installation kit, without lock cylinder and key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.