Knowledge Search
Download document () of 20

317811
Model code: AOR.5,0.P.VA

Eaton AOR/AOC Clogging Indicator, AOR.5,0.P.VA, Nitrile, 6000 psi (420 Bar), Visual

General specifications

Product Name
Eaton AOR/AOC Clogging Indicator
Catalog Number
317811
Model Code
AOR.5,0.P.VA
Product Length/Depth
30 mm
Product Height
75 mm
Product Width
30 mm
Product Weight
0.15 kg
Compliances
G Threads per ISO 228

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Stainless steel
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
VA - stainless steel
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.