Knowledge Search
Download document () of 20

321321
Model code: 01.E4001.10API.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 4001.10API.10.E.P.-, 10 API, Glass fiber fleece (API), Nitrile, 145 psi (10 Bar), Size: 4001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
321321
Model Code
01.E4001.10API.10.E.P.-
Product Length/Depth
994 mm
Product Diameter
190 mm
Product Weight
14.6 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO2942
ISO2941
ISO3724
ISO16889
ISO3723
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Sealing material
Nitrile
Nominal size
4001
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.