Download document () of 20

35LET

Eaton Bussmann series high speed British standard fuse, 35A, 280 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym., Breaking capacity 200 kA RMS Sym., 50 kA DC at 150 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
35LET
UPC
051712834223
EAN
5027590477772
Product Length/Depth
55 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
31.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
35 A
Voltage rating
280 V
Rated voltage AC
280 V
Rated voltage DC
150 V
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Class
Class aR
Pre arc (I2T)
35
Clearing (I2T)
600
Watt losses
5 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
TI500 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification