Download document () of 20

360040
Model code: HLR15/1(DC)600V

Eaton Moeller series HLR Solid-state relay, 1-phase, 20 A, 600 - 600 V, DC

General specifications

Product Name
Eaton Moeller series HLR solid state relay
Catalog Number
360040
Model Code
HLR15/1(DC)600V
EAN
4015081998081
Product Length/Depth
103.5 mm
Product Height
110 mm
Product Width
17.8 mm
Product Weight
0.205 kg
Compliances
CE Marked
RoHS Compliant
Certifications
CE
UL 508
EAC
UL-File No.: E251034, UL report applies to both US and Canada

Product specifications

Type
Solid-state relay
Operating temperature - max
80 °C
Operating temperature - min
-40 °C
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
6
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient storage temperature - max
100 °C
Ambient storage temperature - min
-40 °C
Phase
1
Rated operational current (Ie) at AC-51
20 A
Rated operational current (Ie) at AC-53A
5 A
Rated operational current for specified heat dissipation (In)
20 A
Rated operational power at 220/230 V, 50 Hz
0.37 kW
Rated operational power at 400 V, 50 Hz
0.75 kW
Rated operational voltage (Ue) at AC - max
600 V
Rated operational voltage (Ue) at AC - min
42 V
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage type
DC
Rated operational power at 230 V, 60 Hz
3 HP
Rated operational power at 480 V, 60 Hz
3 HP
Rated operational power at 600 V, 60 Hz
3 HP
Frequency rating
45 Hz - 65 Hz
Series
HLR
Equipment heat dissipation, current-dependent Pvid
21 W
Heat dissipation per pole, current-dependent Pvid
21 W
Number of phases
1
Number of pilot lights
1
Operating voltage - max.
600 V
Operating voltage - min.
600 V
Rated control supply voltage (Us) at DC - max
32 V
Rated control supply voltage (Us) at DC - min
4 V
Air discharge
8 kV (according to IEC/EN 61000-4-2)
Altitude
9
Burst Impulse
Main: 2 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Control: 1 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Climatic proofing
95% relative humidity non-condensing at 40°C
Contact discharge
4 kV (according to IEC/EN 61000-4-2)
Degree of protection
IP20
Delay time
1/2 period + 500 microseconds at 24 V DC
Electrical connection type of main circuit
Screw connection
Electromagnetic fields
10 V/m, 80 - 1000 MHz and 1.4 - 2.0 GHz, PC 1
3 V/m, 2.0 - 2.7 GHz, PC 1
Features
Modular version
Functions
Switching at zero-crossing
Input current
10.3 mA at 24 V DC
Mounting position
Mount device in specified orientation and do not obstruct the heatsink
Pollution degree
2
Radio interference class
Class A
Overvoltage category
III
Screwdriver size
Main: Pozidriv 2
Control: Pozidriv 1
Shock resistance
15/11 g/ms (according to EN 50155, EN 61373)
Tightening torque
Main: 2 Nm (17.7 lb-in)
Control: 0.5 Nm (4.4 lb-in)
Vibration resistance
2 g/axis (2-100 Hz, IEC 60068-2-6, EN 50155, EN 61373)
Drop-out time
1/2 period + 500 microseconds at 24 V DC
Drop-out voltage
1 V DC
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Fitted with:
LED indication
Immunity to line-conducted interference
10 V/m, 0.15 - 80 MHz, PC 1 (according to IEC/EN 61000-4-6)
Pick-up voltage
3.8 V DC
Rated impulse withstand voltage (Uimp)
6 kV (1.2/50 μs)
Terminal capacity (flexible with ferrule)
Main: 1 x 1-4 mm², 2 x 1-4 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Terminal capacity (solid)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Terminal capacity (solid/stranded AWG)
Main: 1 x 14-10, 2 x 14-10
Control: 1 x 18-12, 2 x 18-12
Terminal capacity (stranded)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Rated conditional short-circuit current (Iq) (type 2 coordination) at 230 V
100 kA, "FWP-100A22FI"
Rated conditional short-circuit current Iq (type 2 coordination) @ 380/400/415 V
100 kA, "FWP-100A22FI"
Short-circuit current rating 600 Y/347 V, SCCR (UL/CSA)
100 kA, 30A Class J or CC
Rated conditional short-circuit current (Iq) (type 1 coordination) at 230 V
15 kA, "FAZ-C16/1"
Rated conditional short-circuit current Iq (type 1 coordination) @ 380/400/415 V
15 kA, "FAZ-C16/1"
Model
Other
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
42 V
Operating voltage at AC, 50 Hz - max
600 V
Operating voltage at AC, 60 Hz - min
42 V
Operating voltage at AC, 60 Hz - max
600 V
Operating voltage at DC - min
0 V
Operating voltage at DC - max
0 V
Electric connection type
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.