Download document () of 20

4 IN DIVIDERSS4

Eaton B-Line series Flextray divider, Steel, Stainless steel type 304, 4"divider

General specifications

Product Name
Eaton B-Line series Flextray divider
Catalog Number
4 IN DIVIDERSS4
UPC
782051575392
Product Length/Depth
118.125 in
Product Height
4 in
Product Width
2 in
Product Weight
9.6 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
4" divider
Finish
Stainless steel type 304

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.