Download document () of 20

40071352449

LED supply and monitoring module V-CG-SLS-28 (inividual packing)

General specifications

Product Name
Eaton LED drivers including CG-S modules
Catalog Number
40071352449
EAN
4012539320715
Product Length/Depth
110 mm
Product Height
20 mm
Product Width
30 mm
Product Weight
0.04 kg
Compliances
CE marking
Certifications
CE marking

Product specifications

Lamp type
LED
Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I or II
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
50 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
2.5 mm²
Connection terminals (out)
1.5 mm²
Constant output
Constant voltage output
Current Consumption At 220V DC
20 mA
Current consumption at mains operation at 230V
35 mA
ENEC certified
Yes
Energy-efficiency index
A2
Housing color
Grey
Housing material
Flame retardant polycarbonate
Inrush current
1.5 A
LED module load (number of LEDs)
LED strip with own current control for 28 V DC and max. 110 mA
Luminous Flux Φe/Φin At The End Of Rated Operating Time
100 %
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
Product branding
Eaton
Degree of protection (IP)
IP20
Maximal permissible test point temperature
70 °C
Line length - max
1 m
Output power - max
3.1 W
Operating frequency
60 Hz
Output current - max
110 mA
Output voltage - max
28 VDC
Power consumption mains operation - apparent power (VA)
8.1 VA
Power factor
.6
Standby Powerloss At 230 V / 50 Hz
0.5 W
Suitable for constant current
NO
Suitable for constant voltage
YES
Suitable for DC-voltage (primary side)
YES
Constant light output (CLO)
YES
IFTTT support available
NO
Dimming 0-10 V
NO
Dimming 1-10 V
NO
Dimming DALI
NO
Dimming DMX
NO
Dimming potentiometer (integrated)
NO
Dimming LineSwitch
NO
Dimming manufacturer's proprietary system
NO
Dimming mains voltage modulation
NO
Dimming phase cut-off
NO
Dimming phase cut-on
NO
Dimming programmable
NO
Dimming RF
NO
Dimming Sine Wave Reduction
NO
Power consumption
4.9 W
Suitable for outdoor use
NO
Dimming Touch and Dim
NO
Dimming Zigbee
NO
Dimming with push-button
NO
Dimming DSI
NO
Operation by Bluetooth
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Compatible with Casambi
NO
Housing
Plastic housing
Protection class according to IEC 61140
None
Output voltage - min
28 V
No dim function
YES
Model
Static

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.