Download document () of 20

40071353398

Eaton Guideled emergency lighting lithium-ion battery 3.6 Volts / 2150 mAh packaged Li-Ion

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
40071353398
EAN
4012539355229
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 kg
Certifications
CE

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
True
Capacity
2000 mAh
IEC indication
Other
Model
Lithium-ion
Number of cells
1
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
65 mm
Nominal voltage
3.6 VDC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.