Download document () of 20

40NZ02

Fuse-link, LV, 40 A, AC 400 V, D02, gL/gG, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
40NZ02
EAN
5027590480482
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
13.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
40 A
Fuse size
D02
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class C gL/gG
Fuse type
NZ02 - Time delay
Accessory/spare part type
35GN02 Black screw cap gauge piece
Utilization category
gG (cable protection/equipment protection)
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D02
Construction size
D02
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E18 (D02) Fuse base
FRN02C Single-pole fuse base
FN02C Single-pole fuse base
FRN02-D Single-pole fuse base
FRN02-SD Single-pole fuse base
TFRN02C Three-pole fuse base
TFN02C Three-pole fuse base
TFRN02-D Three-pole fuse base
TFRN02-SD Three-pole fuse base
Material
White ceramic body
Voltage rating
400 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.