Download document () of 20

43T-G6-24-R

Eaton Wheelock 43T vibrating bell, vibrating, red, 6", 24 VAC, indoor/outdoor mounting options available

General specifications

Product Name
Eaton Wheelock 43T vibrating bell
Catalog Number
43T-G6-24-R
UPC
786697016271
Product Length/Depth
2.4 in
Product Height
6 in
Product Width
6 in
Product Weight
1.472 lb
Certifications
UL

Product specifications

Compliance and standards
UL
CSFM
FM
ULC
BFP
Mounting Method
Wall
Housing color
Red
Housing material
Aluminum with textured enamel finish
Shell size
6 inches
Voltage
24 V
Current
0.41
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling
Sound Level (dBA)
86

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.