Download document () of 20

46KB80

Eaton Bussmann series medium voltage expulsion fuse, medium voltage, 80 A, AC 46 kV, 787 mm, ANSI, K fast, style B termination, Type T - ANSI C 37-42,T char,Max 60 Hz, Min 50 Hz, Fixed buttonhead, AC, Yellow, 787 mm, 8 kAIC, 46 kV

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KB80
UPC
051712398763
EAN
5027590481014
Product Length/Depth
19 mm
Product Height
787 mm
Product Width
19 mm
Product Weight
26.36 g
Compliances
ANSI C37.42
Certifications
CE

Product specifications

Amperage Rating
80 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification