Download document () of 20

46KBR50

Expulsion fuse-link, medium voltage, 50 A, AC 46 kV, 787 mm, ANSI, K fast, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KBR50
UPC
051712397919
EAN
5027590481168
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
56.4 g
Compliances
ANSI C37.42

Product specifications

Amperage Rating
50 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification