Download document () of 20

4A-12-36-HT12

Eaton B-Line series horizontal tee, 4" H x 21" W x 12" L, Aluminum, 12" and 36" Tray " Widths, 12" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-12-36-HT12
UPC
781011082871
Product Length/Depth
21 in
Product Height
4 in
Product Width
12 in
Product Weight
18.305 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Special features
12" & 36" Tray widths
Type
Series 2-5 horizontal expanding tee
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.