Download document () of 20

4A-24-HT12

Eaton B-Line series horizontal tee, 4" H x 27" W x 24" L, Aluminum, 12" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-24-HT12
UPC
781011156039
Product Length/Depth
27 in
Product Height
4 in
Product Width
24 in
Product Weight
17.107 lb
Certifications
UL Classified
CE
CSA

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal tee
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.