Download document () of 20

4GD27
Model code: GAUGE PIECE D2 4A 500V FOR E27

Gauge piece, LV, 4 A, AC 500 V, D2, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
4GD27
Model Code
GAUGE PIECE D2 4A 500V FOR E27
UPC
051712835299
EAN
5027590482295
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
26.16 g
Compliances
Contact factory

Product specifications

Amperage Rating
4 A
Color
Brown
Fuse indicator
Non-indicating
Construction size
DII
Quantity
25
Voltage rating
500 V
Type
fuse accessory
Application
E27

Export product specification