Knowledge Search
Download document () of 20

533

Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support, 2" base size, 7/8" jaw opening size, Malleable iron, 3/8"-16 tapped holes

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC beam clamp/insulator support
Catalog Number
533
UPC
784564105332
Product Length/Depth
1.75 in
Product Height
1.82 in
Product Width
1.94 in
Product Weight
0.81 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Base size
2"
Jaw opening size
7/8"
Tapped holes
3/8"-16
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.