Download document () of 20

560002FULL-0072

Eaton Alarms & signalling devices, Fulleon, Askari Panel sounder, White housing, Dial volume control, 240mm wires x 3, Set to Tone 5 (AP/W/SWITCH/VC)

General specifications

Product Name
Eaton Askari Panel & Flange Compact sounder
Catalog Number
560002FULL-0072
EAN
5018987286756
Product Length/Depth
45 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.078 kg
Certifications
CE

Product specifications

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
92 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.035 A
Addressing mode
Hard addressing
Alarm current
36 mA
Construction material
ABS/FR
EN Certified Tones
0
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification