Download document () of 20

6093243
Model code: DMV-2500/3N/M6/2HI11/K6-PG

Eaton DMV Switch-disconnector, Three-pole + Neutral, 690V, Long turning handle, NEMA Other

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
6093243
Model Code
DMV-2500/3N/M6/2HI11/K6-PG
EAN
8711426640832
Product Length/Depth
300 mm
Product Height
377 mm
Product Width
630 mm
Product Weight
39 kg
Certifications
KEMA
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
CE
RoHS
Lloyds
EAC
VDE 0660

Product specifications

Product Category
  • Main switch
  • Switch-disconnector
Features
Version as main switch
Actuator color
Gray
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Gray rotary handle and drive shaft
Pollution degree
3
Rated impulse withstand voltage (Uimp)
12000 V
Rated permanent current at AC-21, 400 V
2500 A
Rated permanent current at AC-23, 400 V
250 A
Rated uninterrupted current (Iu)
2500 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
0 kW
Accessories
Connection materials included with supplied equipment.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
65 kA
65 kA, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Long turning handle
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
68.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
68.5 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Degree of protection (front side)
IP20
Number of poles
Three-pole + N
Mounting method
Surface mounting
Degree of protection
NEMA Other
Suitable for
Ground mounting
Intermediate mounting
Functions
Interlockable
Number of switches
3
Screw size
M12 x 50 (2 x), Terminal screw
Lifespan, mechanical
5,000 Operations
Terminal capacity
3000 mm², Flat conductor connection with busbars
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
1
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
10000 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
7272 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
5040 A
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
2500 A
Rated operational current (Ie) at AC-21, 500 V
2500 A
Rated operational current (Ie) at AC-21, 690 V
2500 A
Rated operational current for specified heat dissipation (In)
2500 A
Rated operational power at AC-23A, 400 V, 50 Hz
1400 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
40 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification