Download document () of 20

664-4XSCHC

Eaton B-Line series JIC panel enclosure, 6" height, 4" length, 6" width, NEMA 4X, Hinged cover, 4XSCHC enclosure, Wall mount, Small single door, External mounting feet, 304 stainless steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
664-4XSCHC
UPC
782051702842
Product Length/Depth
4 in
Product Height
6 in
Product Width
6 in
Product Weight
3.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
304 stainless steel
Wall thickness
16 gauge
Finish color
#4 brushed
Color
Gray

Model

Style
Small single door
Model
4XSCHC enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Closure type
Hinged
Special features
Cont. piano hinge,panel mount prov.,s.s.doorclamps

Standards

NEMA Rating
4X
Country of origin
US

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.