Download document () of 20

6CT
Model code: 6A 690V AC BS88 FUSE

Eaton Bussmann series high speed British standard fuse, Single barrel, 6A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 90 kA RMS Sym., 40 kA DC at 500 VDC (IEC)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
6CT
Model Code
6A 690V AC BS88 FUSE
UPC
051712837040
EAN
5027590486132
Product Length/Depth
73 mm
Product Height
9 mm
Product Width
9 mm
Product Weight
8.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
6 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
90 kA RMS Sym, 40 kA at 500 Vdc (IEC)
200 kA RMS Sym, 50 kA at 500 Vdc (UL)
Class
Class aR
Pre arc (I2T)
1.8
Clearing (I2T)
8.5
Watt losses
2 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating

Compatble Trip indicator/Microswitch

Suitable for
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification