Download document () of 20

7052114FULL-0143X

Eaton, Alarms & signalling devices, Fulleon, Asserta Midi Xenon sounder beacon, 9-60V DC, Amber lens, Red housing, Fire certified (AS/M/SB/9-60V/R/AL)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7052114FULL-0143X
EAN
4015081799008
Product Length/Depth
132 mm
Product Height
173 mm
Product Width
165 mm
Product Weight
0.7 kg
Compliances
EN

Product specifications

Nominal voltage - max
60 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.254 A
Power
6.1 W
Lens color
Orange
Lamp type
Xenon
Sound output
108 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
626 mA
Alarm current - min
127 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
Light color
Amber
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification