Download document () of 20

7092298FULL-0244

Eaton, Alarms & signalling devices, Fulleon, Asserta Xenon beacon, Blue lens, 24V DC (AS/B/24/BL)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092298FULL-0244
EAN
4015081799756
Product Length/Depth
39 mm
Product Height
144 mm
Product Width
136 mm
Product Weight
0.271 kg
Compliances
EN

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.25 A
Power
6 W
Lens color
Blue
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
Incandescent lamp
Lamp holder
Other
Degree of protection (IP)
IP66
Addressing mode
Hard addressing
Alarm current - max
680 mA
Alarm current - min
130 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
10 V
Nominal voltage - max
30 V
Electricity consumption - min
0.2 A
Electricity consumption - max
0.61 A
Integrated function
Flashlight
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
Blue
System wiring
0.28 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

Export product specification