Fuse-link, LV, 800 A, AC 500 V, NH4, gL/gG, IEC, single indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
800NHG4G
|
Model Code |
NH4 FUSE 500V 800A AG
|
UPC |
051712371179
|
EAN |
5027590490337
|
Product Length/Depth |
130 mm
|
Product Height |
115 mm
|
Product Width |
220 mm
|
Product Weight |
2183 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
800 A
|
Fitted with: |
Metal gripping lugs
|
Fuse size |
NH4
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
500 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Top fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Watt losses |
68 W
|
Connection |
Blade end
|
Construction |
NH4
|
Construction size |
NH4
|
Fuse shape |
Square body
Slotted blade contacts |
Voltage type |
AC
|
Suitable for |
SD4-S NH Fuse base
EBH Size 00 to 4 Horizontal fuse switch-disconnectors |
Material |
Ceramic body
|
Quantity |
3
|
Voltage rating |
500 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|