Download document () of 20

80D125

Eaton Bussmann series low voltage D fuse, 500V, 80A, Non Indicating, fuse, Class C gL/gG, Time delay, Silver, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
80D125
UPC
051712837989
EAN
5027590490429
Product Length/Depth
60 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
106 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
80 A
Fuse size
DIV
Breaking capacity
50 kA
Construction size (fuse inserts)
DIV
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D125 - Time delay
Utilization category
gL/gG (cable protection/equipment protection)
Accessory/spare part type
80GD125 Silver screw cap gauge piece
Color
Silver
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D4
Construction size
DIV
Fuse shape
Bottle
Response time
Time-delay
Suitable for
R1 1/4" / DIV Fuse base
Material
White ceramic body
Release characteristic
Time-lag
Quantity
10
Voltage rating
500 V
Type
fuse
Application
For domestic and general industrial applications

Export product specification