Download document () of 20

82911456K

Female machined crimp contact, size #12, Gold plating; 82911456K

General specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911456K
Product Length/Depth
22.3 mm
Product Height
3.8 mm
Product Width
3.8 mm
Product Diameter
3.8 mm
Product Weight
1.19 g

Product specifications

Environmental conditions
RoHS
REACH
Contact gender
Socket (Female)
Contact plating
Gold
Contact size
12 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
22 AWG
Wire size (AWG) - min
22 AWG
Manufacturing process
Machined

Export product specification