Download document () of 20

85990702JJ

Male crimp contact, size #22D, Gold plating; 8599-0702JJ

General specifications

Product Name
Eaton Souriau power contacts for milaero interconnect
Catalog Number
85990702JJ
Product Length/Depth
13.5 mm
Product Diameter
1.5 mm
Product Weight
0 g

Product specifications

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
22 AWG
Contact type
Crimp

Export product specification