Download document () of 20

866 SCGV NK

Eaton B-Line series Type 1 junction boxes, 8" height, 6" length, 6" width, NEMA 1, Screw cover, SCGV NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Galvanized steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
866 SCGV NK
UPC
782051002515
Product Length/Depth
6 in
Product Height
8 in
Product Width
6 in
Product Weight
4.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
SCGV NK enclosure
Mounting method
Surface
Mounting hole details
Thru holes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.