Download document () of 20

8D717W20BN

Aluminium jam nut receptacle, Olive drab cadmium plating, without female contacts, polarization N; 8D717W20BN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D717W20BN
Product Length/Depth
32.5 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
37 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
20
Plating
Cadmium
Shell continuity
Shell material
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
20
Number of cavity #12
4
Number of cavity #20
16
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.