Download document () of 20

8D721W16PN

Aluminium jam nut receptacle, Olive drab cadmium plating, with male contacts, polarization N; 8D721W16PN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D721W16PN
Product Length/Depth
32.5 mm
Product Height
49 mm
Product Width
49 mm
Product Weight
48 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
16
Plating
Cadmium
Shell continuity
Shell material
Shell size
21
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
16
Number of cavity #16
16
Salt spray
500 hour
Working voltage (Vrms)
2300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.