Download document () of 20

8STA60635PN

Aluminium plug, Black Zinc Nickel plating, with male contacts; 8STA60635PN

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60635PN
Product Length/Depth
23.2 mm
Product Height
10.8 mm
Product Width
10.8 mm
Product Weight
4.6 g

Product specifications

Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
6
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
5
Number of cavity #22D
5
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.