Knowledge Search
Download document () of 20

9702-5004-00P
Model code: DG1-34105FN-C21C

Eaton DG1 Variable frequency drive, 400 V AC, 3-phase, 105 A, 55 kW, IP21/NEMA1, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9702-5004-00P
Model Code
DG1-34105FN-C21C
EAN
4015081721504
Product Length/Depth
340.7 mm
Product Height
888.5 mm
Product Width
288 mm
Product Weight
70.6 kg
Certifications
CUL
UL508
EAC
RoHS, ISO 9001
Specification for general requirements: IEC/EN 61800-2
UL
IEC/EN61800-5
UL report applies to both US and Canada
CE
IEC/EN 61800-3
UkrSEPRO
CSA-C22.2 No. 274-13
IEC/EN61800-3
UL File No.: E134360
C-Tick
Safety requirements: IEC/EN 61800-5
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada

Product specifications

Product Category
Variable frequency drives
Features
Temperature-controlled fan
Externally accessible fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
PC connection
IGBT inverter
Control unit
DC link choke
Multi-line graphic display
Additional PCB protection
Radio interference suppression filter
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Operating mode
Speed control with slip compensation
Sensorless vector control (SLV)
U/f control
Torque regulation
Frame size
FS5
Air volume capacity
395 m³/h
Altitude
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m for Corner Grounded TN Systems
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
97 kVA
Apparent power at 480 V
121.2 kVA
Assigned motor current IM at 400 V, 50 Hz, 110% overload
134 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
99 A
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
100 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload), allow for derating
Rated operational power at 500 V, 50 Hz, 3-phase, 110% overload
90 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
30.74 W
Switch-on threshold for the braking transistor
850 VDC
Voltage rating - max
500 VAC
Overvoltage category
III
Communication interface
SmartWire-DT, optional
Modbus RTU, built in
Ethernet IP, built in
CANopen®, optional
BACnet MS/TP, built in
DeviceNet, optional
PROFIBUS, optional
Modbus TCP, built in
Converter type
U converter
Degree of protection
NEMA 1
IP21
Protocol
TCP/IP
PROFINET IO
BACnet
Other bus systems
MODBUS
PROFIBUS
CAN
DeviceNet
EtherNet/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
96 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
124 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
129 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
79 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz, 3-phase
75 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase, 110 % overload
100 HP
Braking resistance
3.3 Ω
Equipment heat dissipation, current-dependent Pvid
1289 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 110% overload
129 A
Input current ILN at 150% overload
97 A
Mains current distortion
29.5 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Adjustable to 150 % (I/Ie), DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 %, DC - Main circuit
Cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
200 m, screened, maximum permissible, Motor feeder
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Power consumption
1289 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
98.6 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
7.5 mA
Mains voltage - max
500 V
Mains voltage - min
380 V
Nominal output current I2N
105 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
55 kW
Output at quadratic load at rated output voltage - max
75 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 110% overload
154 A
Overload current IL at 150% overload
157.5 A
Shock resistance
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
UPS drop test (for weights inside the UPS frame)
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Short-circuit protection rating
175 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
140 A
Rated operational current (Ie) at 150% overload
105 A
Rated operational current for specified heat dissipation (In)
105 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
55 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase, 110% overload
75 kW
Rated operational power at 500 V, 50 Hz, 3-phase
55 kW
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Heat dissipation at current/speed
1216 W at 50% current and 0% speed
1346 W at 100% current and 90% speed
440 W at 25% current and 0% speed
505 W at 25% current and 50% speed
586 W at 100% current and 50% speed
696 W at 50% current and 50% speed
746 W at 50% current and 90% speed
827 W at 100% current and 0% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.