Knowledge Search
Download document () of 20

AAO16

Eaton Bussmann series low voltage british standard fuse, 16A, AC 550 V, V88/A2, 14 x 85 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
AAO16
UPC
051712838399
EAN
5027590491525
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification